IESNA:LM-63-2002
[TEST]P1645453
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5B-727-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 158W 70CRI 2700K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (80) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.31A 157.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21230.9
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 157.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3427.0 3206.9 3061.7 2949.4 2787.7 2717.3 2826.6 3046.7 3355.1 3715.9 4133.6 4579.8 5036.4 5543.9 6020.0 
6596.4 7008.1 7345.0 7604.0 7710.3 7675.8 7379.4 6506.6 6023.0 5747.5 5382.2 4641.1 3370.1 2221.8 1386.4 920.7 
553.9 253.0 149.7 59.9 0.0 0.0 
3427.0 3188.9 3052.7 2937.4 2778.7 2717.3 2834.1 3054.2 3364.1 3721.9 4151.6 4602.2 5052.8 5530.4 6039.5 
6590.4 7050.0 7383.9 7656.4 7767.2 7752.2 7463.2 6647.3 6127.8 5870.3 5506.5 4756.4 3479.4 2296.6 1438.8 956.7 
583.9 287.5 164.7 70.4 0.0 0.0 
3427.0 3209.9 3058.7 2959.8 2820.6 2735.3 2819.1 3015.2 3278.7 3614.1 4021.3 4452.5 4903.1 5386.7 5886.8 
6407.8 6931.8 7395.9 7825.5 8110.0 8216.3 8205.8 7845.0 7138.4 6746.1 6379.3 5642.7 4322.2 2778.7 1735.2 
1154.3 735.1 405.7 269.5 113.8 0.0 0.0 
3427.0 3220.3 3090.1 3000.3 2874.5 2786.2 2816.1 2953.9 3184.4 3464.4 3804.2 4213.0 4629.2 5070.8 5537.9 
6030.5 6579.9 7171.3 7759.7 8267.2 8658.0 8906.5 8972.4 8899.0 8698.4 8312.1 7702.8 6544.0 4250.4 2534.7 
1477.7 938.7 536.0 266.5 100.3 0.0 0.0 
3427.0 3247.3 3118.5 3036.2 2952.4 2871.5 2850.6 2919.4 3066.1 3283.2 3558.7 3874.6 4214.4 4606.7 5037.9 
5470.5 5976.6 6556.0 7208.7 7901.9 8482.8 8957.4 9328.7 9632.6 9924.5 10194.0 10325.8 9851.2 8011.2 4734.0 
2190.3 970.1 516.5 220.1 80.8 1.5 0.0 
3427.0 3286.2 3167.9 3091.6 3043.7 2992.8 2965.8 2991.3 3064.6 3200.9 3388.0 3594.6 3828.2 4108.2 4454.0 
4784.9 5192.1 5695.1 6276.0 6970.7 7677.3 8345.1 8973.9 9572.7 10300.3 11156.7 12099.9 12860.4 12532.6 9920.0 
5368.7 2097.5 730.6 354.8 115.3 3.0 0.0 
3427.0 3320.7 3220.3 3160.5 3135.0 3130.5 3136.5 3159.0 3202.4 3277.2 3401.5 3561.7 3696.4 3822.2 4010.8 
4275.8 4585.7 4972.0 5494.5 6144.3 6921.3 7723.7 8593.6 9461.9 10370.7 11513.0 12811.0 14148.0 14707.9 13270.6 
10087.7 5888.3 2076.5 747.1 281.5 25.5 0.0 
3427.0 3322.2 3224.8 3166.5 3142.5 3142.5 3154.5 3178.4 3220.3 3295.2 3422.5 3579.7 3706.9 3819.2 3998.9 
4254.9 4539.3 4925.6 5446.6 6073.9 6871.9 7695.3 8545.7 9466.4 10370.7 11508.5 12797.5 14154.0 14725.9 13320.1 
10246.4 6298.5 2172.3 766.5 294.9 26.9 0.0 
3427.0 3340.1 3275.7 3238.3 3236.8 3260.8 3305.7 3353.6 3415.0 3494.3 3636.6 3787.8 3853.6 3927.0 4082.7 
4284.8 4546.8 4930.1 5449.6 6084.4 6831.4 7686.3 8592.1 9518.8 10465.0 11545.9 12722.7 13706.3 13857.5 12466.7 
9991.9 6334.4 2563.1 651.3 283.0 38.9 0.0 
3427.0 3383.5 3361.1 3367.1 3406.0 3465.9 3527.3 3594.6 3668.0 3769.8 3906.0 3989.9 4030.3 4111.1 4242.9 
4448.0 4701.0 5148.7 5692.1 6352.4 7220.7 8142.9 9131.1 10204.5 11361.8 12602.9 13707.8 14404.0 13969.8 12276.5 
9623.6 5024.4 1596.0 583.9 254.5 70.4 0.0 
3427.0 3425.5 3444.9 3495.8 3585.6 3700.9 3814.7 3937.5 4067.7 4208.5 4374.6 4463.0 4552.8 4681.6 4862.7 
5115.7 5454.1 5870.3 6373.3 6948.2 7572.5 8270.2 8975.4 9830.2 10698.6 11547.4 12108.9 12138.8 10803.4 8876.5 
6184.7 2590.1 817.4 348.8 128.8 38.9 0.0 
3427.0 3452.4 3489.8 3560.2 3675.5 3807.2 3939.0 4072.2 4201.0 4346.2 4494.4 4554.3 4603.7 4672.6 4753.4 
4868.7 5034.9 5244.5 5514.0 5838.8 6211.6 6609.9 7050.0 7605.5 8186.4 8680.4 8887.0 8658.0 7395.9 5960.1 
4148.6 1784.6 597.4 299.4 146.7 53.9 0.0 
3427.0 3443.4 3494.3 3579.7 3700.9 3831.2 3958.4 4070.7 4166.5 4260.9 4341.7 4341.7 4304.3 4271.3 4220.4 
4175.5 4157.6 4144.1 4123.1 4090.2 4048.3 4000.4 3992.9 4082.7 4251.9 4380.6 4274.3 3775.8 2774.2 1964.2 
1233.6 633.3 366.8 212.6 121.3 47.9 0.0 
3427.0 3488.3 3555.7 3636.6 3739.9 3823.7 3877.6 3900.0 3871.6 3787.8 3647.0 3407.5 3072.1 2666.4 2176.8 
1750.2 1380.4 1140.8 1021.0 967.2 938.7 919.2 892.3 872.8 889.3 902.8 869.8 805.5 694.7 576.4 480.6 375.8 271.0 172.2 
94.3 29.9 0.0 
3427.0 3522.8 3584.2 3635.1 3677.0 3678.5 3609.6 3450.9 3185.9 2847.6 2450.8 1991.2 1576.5 1325.0 1205.2 1151.3 
1119.9 1104.9 1101.9 1101.9 1098.9 1086.9 1061.5 1024.0 988.1 971.6 937.2 860.9 739.6 588.4 468.6 369.8 260.5 155.7 92.8 24.0 
0.0 
3427.0 3537.7 3584.2 3593.1 3560.2 3437.4 3181.4 2847.6 2459.8 2019.6 1651.3 1455.2 1374.4 1336.9 1305.5 1284.5 1281.6 
1292.0 1317.5 1345.9 1374.4 1393.8 1399.8 1375.9 1326.5 1254.6 1149.8 1031.5 887.8 696.2 503.0 335.4 223.1 149.7 77.9 15.0 0.0 
3427.0 3552.7 3572.2 3527.3 3386.5 3112.6 2748.7 2346.0 1940.3 1658.8 1555.5 1512.1 1470.2 1429.8 1395.3 1371.4 
1369.9 1404.3 1431.3 1419.3 1419.3 1420.8 1381.9 1302.5 1227.7 1161.8 1080.9 977.6 856.4 721.6 550.9 381.8 268.0 169.2 73.4 10.5 
0.0 
3427.0 3539.2 3536.2 3437.4 3196.4 2838.6 2449.3 2052.6 1754.6 1670.8 1648.4 1613.9 1558.5 1491.2 1438.8 1407.3 
1344.4 1257.6 1248.6 1221.7 1164.8 1167.8 1175.3 1190.2 1200.7 1190.2 1167.8 1131.8 1076.4 980.6 765.0 586.9 413.2 244.0 101.8 6.0 
0.0 
3427.0 3534.7 3510.8 3368.6 3046.7 2666.4 2242.7 1892.4 1765.1 1757.6 1745.7 1708.2 1645.4 1564.5 1482.2 1314.5 
1200.7 1125.8 1022.5 1000.1 995.6 1010.6 1043.5 1067.5 1055.5 1028.5 994.1 949.2 890.8 817.4 678.2 565.9 452.1 281.5 119.8 6.0 
0.0 
3427.0 3534.7 3501.8 3305.7 2956.9 2540.6 2133.4 1855.0 1820.5 1838.5 1837.0 1804.1 1739.7 1649.8 1443.2 1260.6 
1127.3 974.6 919.2 893.8 887.8 893.8 902.8 892.3 841.4 812.9 789.0 756.1 703.7 643.8 555.4 465.6 365.3 253.0 113.8 4.5 
0.0 
3427.0 3504.8 3462.9 3278.7 2885.0 2474.8 2072.0 1844.5 1844.5 1874.4 1883.4 1858.0 1805.6 1693.3 1441.7 1238.1 
1049.5 940.2 904.3 910.3 973.1 988.1 895.3 893.8 817.4 807.0 766.5 729.1 684.2 588.4 497.1 398.2 294.9 203.6 83.8 4.5 
0.0 
3427.0 3489.8 3452.4 3262.3 2885.0 2474.8 2072.0 1843.0 1847.5 1878.9 1887.9 1868.4 1817.5 1688.8 1446.2 1229.2 
1048.0 937.2 904.3 920.7 1007.6 1016.6 896.8 904.3 820.4 820.4 768.0 723.1 670.7 568.9 479.1 387.8 277.0 172.2 79.3 4.5 
0.0 
